Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NITTO KOHKI
Description
MS-PCL Type - Plug
Bill of material
MS-20PCL-6 BRASS NBR
CNSORDERNO
Order number
MS-20PCL-6 BRASS NBR
ASSYNO
Assy No.
CB13359
S
Application
6mm OD
MT
Material
BRASS
M
Mass
27.5 g
L
(43) mm
C
15.2 mm
E
(24.8) mm
H
H (WAF)
Hex.16
T
ΦT
10.5 mm
B
ΦB
4 mm
SM
Seal material
NBR
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031